Beckhoff ControlPanel OPC Server (Version 1)

Important Information

Versions

(not listed builds are internal only)

31.07.2001, Version 1.0 Build 4
14.11.2001, Version 1.0 Build 7
    Fixed: Shutdown behaviour
    Fixed: Memory leak if opc-item defined as array
    Fixed: Missing refresh for constant process values after groups is being activated
22.11.2001, Version 1.0 Build 8
    Feature: Implemented support for CP9035 PC-Link PCI
 

 

Installation of release version

Installation requirements

 

Quick startup

Note: All described steps have to be done just once !

 

 

Description of XML configuration 

 

Features of OPC-Server (Version 1)

Documentation

For detailed information please refer to the "TwinCAT Information System", which contains all TwinCAT- manuals, samples, the TwinCAT Knowledge Base and more.

"TwinCAT Information System" is available on Beckhoff-CD's, or from Beckhoff-ftp-server ( -> ftp://ftp.beckhoff.com/Software/TwinCAT/InfoSystem/ )

 

Support

For technical problems please contact support@beckhoff.com